??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24790.0076 High Knurled Thumb Screw
HELP_VARIABLE
Company
Halder
Description
EH 24790. - Knurled Thumb Screws, DIN 464
Bill of material
24790.0076 High Knurled Thumb Screw
BESTNR
Ref. No.
24790.0076
AUS
Version
Steel
D1
Thread
M3
L
10 mm
D2
12 mm
D3
6 mm
H
7.5 mm
K
2.5 mm
G
Weight
3.8 g
Embedded user actions